This item will be discontinued on: 31 Jan. 2018
This item is being replaced by:
8100780: 8100780
8100770: 8100770
Levelling feet for base/plinth TS, stainless steel and base/plinth, complete, stainless steel
Article number: SO 2889.000
For direct mounting underneath the TS base/plinth and the base/plinth, complete. For unhindered access e.g. when cleaning the floor, and to compensate for floor irregularities.
- Article number:
- SO 2889.000
- Product description
- For direct mounting underneath the base/plinth TS and the base/plinth, complete. For unhindered access e.g. when cleaning the floor, and to compensate for floor irregularities.
- Benefits
- Unhindered access, e.g. for floor cleaning
- To compensate for height differences with floor irregularities
- Material
- Stainless steel 1.4301 (AISI 304)
- Installation options
- For direct mounting underneath the base/plinth TS and the base/plinth, complete
- Max. load capacity (static) per component
- 400 kg
- Dimensions
- Thread: M12
- Levelling range
- 55 ‐ 125 mm
- Packs of
- 4 pc(s).
- Weight/pack
- 2.296 kg
- Customs tariff number
- 73181900
- EAN
- 4028177034020
- ETIM 7.0
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- SO Levelling foot, for TS, base/plinth complete, thread M12, stainless steel 1.4301
- Documentation
- Info sheet