This item will be discontinued on: 31 Mar. 2024
This item is being replaced by:
8660045
Base/plinth trim panels, side, 200 mm for base/plinth system VX, sheet steel
Article number: VX 8640.045
To finish off a base/plinth unit at the sides and for additional stability or interior configuration of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.
- Article number:
- VX 8640.045
- Product description
- To finish off a base/plinth unit at the sides and for additional stabilisation or for the interior configuration of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.
- Material
- Sheet steel
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Dimensions
- Height: 200 mm
- To fit
- Depth: = 1,000 mm
- Type rating to UL 50E
- Type 1, 12
- Weight/pack
- 5.58 kg
- Packs of
- 2 pc(s).
- Customs tariff number
- 94039910
- EAN
- 4028177959064
- ETIM 7.0
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- VX Base/plinth trim panel, side, H: 200 mm, for D: 1000 mm, sheet steel