This item will be discontinued on: 2 Jan. 2020
This item is being replaced by:
8640009
Base/plinth corner piece with base/plinth trim panels, front and rear, 100 mm for VX, VX IT, VX SE, TE, TS, TS IT, TP, PC, IW
Article number: VX 8620.009
Base/plinth corner pieces with moulded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for optimum access to the screw-fastening point may be concealed with a corner and baying cover.
- Article number:
- VX 8620.009
- Product description
- Base/plinth corner pieces with moulded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for optimum access to the screw-fastening point may be concealed with a corner and baying cover.
- Material
- Base/plinth corner piece: Sheet steel
Base/plinth trim panel front/rear: Sheet steel
Corner and baying cover: Plastic - Colour
- RAL 9005
- Supply includes
- 4 base/plinth corner pieces, 100 mm high
4 corner covers
1 baying cover
2 base/plinth trim panels, front/rear, 100 mm high
Assembly parts - Note
- Side base/plinth trim panels finish off a base/plinth unit or provide additional stabilisation between base/plinths or enable interior configuration of the base/plinth
- Dimensions
- Height: 100 mm
- To fit
- Enclosure type: VX
Width: = 1,800 mm - Weight/pack
- 8.55 kg
- Packs of
- 2 pc(s).
- Customs tariff number
- 94039910
- EAN
- 4028177922082
- ETIM 7.0
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- VX Base/plinth corner piece, with base/plinth trim panel, front and rear, H: 100 mm, for W: 1800 mm, sheet steel