Product expires on: 31 Dec. 2023
Alternative product recommendation:
5301325
Stabilisation for TS IT
Article number: DK 7825.250
Stabiliser for TS server enclosures, the pull-out stabiliser is quickly and easily retrofitted to the lower frame of the server racks and only extended when necessary.
- Article number:
- DK 7825.250
- Product description
- The pull-out stabiliser is quickly and easily retrofitted to the lower frame of the TS IT racks and only extended when necessary.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Note
- The stabiliser cannot be used together with base plates, base frames or base/plinths.
- Load capacity (static)
- 150 kg
- To fit
- Depth: 1,000 mm
- Suitable for depth
- 1,000 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 7.296 kg
- Customs tariff number
- 73269098
- EAN
- 4028177402683
- ETIM 7.0
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- DK Stabilisation, For D: 1000 mm, For TS,
- Documentation
- Info sheet
Stabiliser for 1000 mm deep TS server racks,
without base/plinth
Load capacity: Up to a maximum of 150 kg static load
Material: Sheet steel, spray finished in RAL 9006
Dimensions (depth): 1000 mm
without base/plinth
Load capacity: Up to a maximum of 150 kg static load
Material: Sheet steel, spray finished in RAL 9006
Dimensions (depth): 1000 mm