- Article number:
- DK 5301.602
- Product description
- To replace existing doors. The minimal rotation radius of the individual doors allows the distance between individual bayed enclosure suites to be reduced.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
Comfort handle VX, hinges: RAL 9005
- Supply includes
- Door, vertically divided, with comfort handle VX for semi-cylinders with security lock 3524 E, right
3 x 180° hinges, fitted on each half of the door
Assembly parts
- Assembly instruction
- For a door opening angle of 180° when baying, a 180° baying hinge is required
- Note
- Door opening angle for stand-alone siting: max. 240°
- Door opening angle when baying: max. 160°
- IP protection category to IEC 60 529
- IP 20
- To fit
- Enclosure type: VX IT
Width: = 600 mm
Height: = 2,000 mm
- Packs of
- 1 pc(s).
- EAN
- 4028177955127
- ETIM 7.0
- EC000747
- ECLASS 8.0
- 27182204
- Product description
-
Sheet steel door, vertically divided, solid for VX IT, for enclosure width 600 mm, for enclosure height 2,000 mm, sheet steel, spray-finished, RAL 7035, handle and hinges: RAL 9005