Product expires on: 30 Jan. 2020
The indicated successor item is suitable the enclosure system AX with cam lock, AX IT with cam lock, KX E-Box and VX partial door:
2537100
Folding lever handle for CM
Article number: CM 5001.060
For conversion to alternative lock systems such as semi-cylinders, lock inserts and padlocks etc.
- Article number:
- CM 5001.060
- Design
- for lock inserts
Prepared for the installation of semi-cylinders with a total length of 40 or 45 mm (to DIN 18 252) - Product description
- As the handle does not take up any swing space, due to its folding mechanism, the door surface area may be maximised for installed equipment.
- Colour
- Enclosure: Similar to RAL 9005
Handle: Similar to RAL 9006 - Length
- 242 mm
- Dimensions
- Width: 50 mm
Depth: 17.5 mm
Length: 242 mm - Packs of
- 1 pc(s).
- Weight/pack
- 0.84 kg
- Customs tariff number
- 83024110
- EAN
- 4028177479661
- ETIM 7.0
- EC002626
- ECLASS 8.0
- 27189266
- Product description
- CM Folding lever handle, for CM, for lock inserts
- Documentation
- Instructions