Product expires on: 31 Dec. 2023
Alternative product recommendation:
5301400
- Article number:
- SZ 7824.520
- Material
- Die-cast zinc
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Door opening angle
- 180°
- Note
- The protection category of the enclosure may be reduced.
- The doors must be hinged on the same side when enclosures are bayed.
- Note on Model No.
- The protection category of the enclosure may be reduced.
- Not for divided doors.
- The doors must be hinged on the same side when enclosures are bayed.
- Suitable for door variant
- Sheet steel door
- To fit enclosure type
- TS 8 bayed enclosure suites with comfort handle
- TS IT
- Packs of
- 4 pc(s).
- Weight/pack
- 1.772 kg
- Customs tariff number
- 83021000
- EAN
- 4028177302754
- ETIM 7.0
- EC001167
- ECLASS 8.0
- 27409219
- Product description
- DK-TS8 180° hinge, For sheet steel doors, TS, TS IT
- Documentation
- Info sheet
180° hinge for baying
180° hinges (for replacing the existing hinge)
Material: Die-cast zinc, spray finished in RAL 7035
180° hinges (for replacing the existing hinge)
Material: Die-cast zinc, spray finished in RAL 7035