This item will be discontinued on: 30 Jun. 2024
This item is being replaced by:
1561800
- Article number:
- KL 1561.700
- Product description
- For component installation outside of the enclosure. Assembly screws included as accessories with the enclosure.
- Material
- Sheet steel, 2.0 mm
- Surface finish
- Zinc-plated
- To fit
- Enclosure type: KL
Width: = 300 mm
Height: = 150 mm - Packs of
- 1 pc(s).
- Weight/pack
- 0.54 kg
- Customs tariff number
- 73269098
- EAN
- 4028177010031
- ETIM 7.0
- EC000213
- ECLASS 8.0
- 27409216
- Product description
- KL Mounting plate, for KL and KL-HD, WD: 300x150 mm