This item will be discontinued on: 30 Jun. 2022
- Article number:
- TE 7526.834
- Design
- Vented
- Product description
- The base area of the TE may be varied as required using the module plates.
- Applications
- Please note when selecting suitable gland plates:
- Enclosure width minus 150 mm
- Enclosure depth minus 50 mm
- Material
- Sheet steel, zinc-plated
- Supply includes
- Assembly parts
- Dimensions
- Width: 650 mm
Depth: 200 mm - To fit
- Enclosure type: TE
Width: 800 mm - Packs of
- 1 pc(s).
- Weight/pack
- 1.02 kg
- Customs tariff number
- 94039910
- EAN
- 4028177304000
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- TE Module plate, WxD: 650x200 mm, Vented, For W: 800 mm
- Documentation
- Info sheet
Vented module plate
650 mm wide module plate, 200 mm deep module plate
Material: Sheet steel, zinc-plated
650 mm wide module plate, 200 mm deep module plate
Material: Sheet steel, zinc-plated