- Article number:
- TS 8802.080
- Product description
- For sealing the cable entry between the gland plates.
- Benefits
- Particularly well-suited to cables with identical cross-sections
- Technical specifications
- Foam rubber cable clamp strip: Cross-section: 30 x 25 mm
- Applications
- For top-mounting on gland plates.
- Material
- Extruded aluminium section
Foam rubber cable clamp strip: PU foam
- Supply includes
- Plug-in sections, incl. foam rubber clamp strip
- Note
- 2 pc(s). are sufficient for one base opening up to an enclosure width of 800 mm
- From an enclosure width of 1000 mm, two base openings are provided. 4 packs per enclosure may be fitted
- To fit
- Enclosure type: TS: = 800 mm
Enclosure type: TP
- IP protection category to IEC 60 529
- IP 55 if installed correctly
- Packs of
- 2 pc(s).
- Weight/pack
- 0.32 kg
- Customs tariff number
- 76042990
- EAN
- 4028177382497
- ETIM 7.0
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
TS Section for cable entry, centre, for TS, VX SE, TP, for W: 800 mm