This item will be discontinued on: 30 Jan. 2020
- Article number:
- SZ 1158.500
- Design
- Solid
- Product description
- As spare/replacement part for the standard gland plates supplied loose.
- Material
- Sheet steel
- Colour
- RAL 7035
- Note
- The allocation of gland plate sizes is indicated on the relevant enclosures
- Dimensions
- Width: 220 mm
Depth: 90 mm - To fit
- Enclosure type: AE
- Gland plate
- Size: 2
- Protection category to IEC 60 529
- IP 66 when mounting in the usual position at the bottom
- Packs of
- 6 pc(s).
- Weight/pack
- 1.5 kg
- Customs tariff number
- 73269098
- EAN
- 4028177224902
- ETIM 7.0
- EC000211
- ECLASS 8.0
- 27142421
- Product description
- KL Metal gland plate, closed, WD: 220x90 mm, size: 2