Product expires on: 31 Oct. 2021
- Article number:
- DK 7241.005
- Product description
- The 482.6 mm (19") splicing box is designed to accommodate splicing cassettes and can be installed in any network distributor with 482.6 mm (19") accommodation and used as a fibre-optic termination or distributor. The variable cassette fixture permits twist-proof installation of all standard splicing cassettes. The rear section of the splicing box is completely open for cable entry, a rubber cable clamp strip provides protection against dust. The fibre-optic cables can be secured with cable ties or cable clamps. The splicing box is infinitely depth-adjustable up to 100 mm within the 482.6 mm (19") flanges. In addition, the splicing box may be fully withdrawn from the 482.6 mm (19") flanges. Two strain relief clips and cable routing clips for the fibre stock provide a solution to suit any fibre-optic wiring system.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Splicing box
Cable routing clips
Cassette cover
Mounting accessories for patch panel - Number of splicing cassettes max
- 2
- Note
- Supplied without patch panels and splicing cassettes
- Installation depth
- 302 mm
- Units
- 1 U
- Packs of
- 1 pc(s).
- Weight/pack
- 3.355 kg
- Customs tariff number
- 94032080
- EAN
- 4028177167049
- ETIM 7.0
- EC001130
- ECLASS 8.0
- 19170113
- Product description
- DK Fibre-optic splicing box, 1 U, For D: 302 mm, without pull-out, depth-variable
Fibre-optic splicing box, 482.6 mm (19 inch) inst., 1 U
The 482.6 mm (19 inch) splicing box is designed to
accommodate 2 splicing cassettes and can be installed
in any network distributor with 482.6 mm (19 inch)
accommodation and used as a fibre-optic termination or
distributor.
The variable cassette fixture permits twist-proof
installation of all standard splicing cassettes.
The rear section of the splicing box is completely open
for cable entry. A rubber cable clamp strip provides
protection against dust. The fibre-optic cables can be
secured with cable ties or cable clamps. The splicing
box is infinitely depth-adjustable up to 100 mm within
the 482.6 mm (19 inch) flanges. The splicing box may be
fully withdrawn from the 482.6 mm (19 inch) flanges.
Material: Sheet steel, spray-finished in RAL 7035
Installation height: 1 HE
Installation depth: 345 mm
The 482.6 mm (19 inch) splicing box is designed to
accommodate 2 splicing cassettes and can be installed
in any network distributor with 482.6 mm (19 inch)
accommodation and used as a fibre-optic termination or
distributor.
The variable cassette fixture permits twist-proof
installation of all standard splicing cassettes.
The rear section of the splicing box is completely open
for cable entry. A rubber cable clamp strip provides
protection against dust. The fibre-optic cables can be
secured with cable ties or cable clamps. The splicing
box is infinitely depth-adjustable up to 100 mm within
the 482.6 mm (19 inch) flanges. The splicing box may be
fully withdrawn from the 482.6 mm (19 inch) flanges.
Material: Sheet steel, spray-finished in RAL 7035
Installation height: 1 HE
Installation depth: 345 mm