Product expires on: 31 Jan. 2020
This item is being replaced by:
8619011
Swing frame, large, without trim panel for TS, VX SE, 600 mm and 1200 mm wide enclosures
Article number: SR 2331.700
For 600 mm and 1200 mm wide enclosures, 22 - 45 U, without trim panel, for mounting 482.6 mm (19˝) equipment.
- Article number:
- SR 2331.700
- Product description
- For mounting 482.6 mm (19˝) equipment.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Cam with double-bit lock insert
Parts for attaching to the installation kit - Assembly instruction
- Depending on the mounting situation, TS punched sections with mounting flanges 23 x 73 mm or 17 x 73 mm are required
- Note
- For further installation options, see "Technical details"
- To fit
- Enclosure type: TS
Width: = 600 mm
= 1,200 mm
Height: ≥ 1,600 mm - Units
- 31 U
- To fit enclosure type
- TS
- Packs of
- 1 pc(s).
- Weight/pack
- 11.82 kg
- Customs tariff number
- 94039910
- EAN
- 4028177021426
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- SR Swing frame, large without trim panel, for TS, VX SE, for W: 600/1200 mm, 31 U