Swing frame, large, with trim panel for TS, VX SE 800 mm wide enclosures

Article number: SR 2337.235

For 800 mm wide enclosures, 22 - 45 U, with trim panel, for mounting 482.6 mm (19'') equipment.

Article number:
SR 2337.235
Design
482.6 mm (19") level, side
Product description
For mounting 482.6 mm (19˝) equipment.
Material
Sheet steel
Surface finish
Frame: Zinc-plated
Trim panel: Spray-finished
Colour
RAL 7035
Supply includes
Locking rod system with double-bit lock insert
Material for attaching
Installation options
In the TS/SE with 130° or 180° opening angle, depending on the chosen mounting kit
Assembly instruction
Depending on the mounting situation, TS punched sections with mounting flanges 23 x 73 mm or 17 x 73 mm are required
Note
For further installation options, see "Technical details"
For two-door enclosures TS, SE with a height of 1800 or 2200 mm the next-smallest swing frame must be installed, due to collision with the lock
To fit
Enclosure type: TS
VX SE
Width: = 800 mm
Height: ≥ 1,800 mm
Units
36 U
To fit enclosure type
TS
VX SE
Packs of
1 pc(s).
Weight/pack
20.8 kg
Customs tariff number
94039910
EAN
4028177165168
ETIM 7.0
EC002620
ECLASS 8.0
27189261
Product description
SR Swing frame, large, with trim panel, for TS, VX SE, for W: 800 mm, 36 U, installed at the side
Large swing frame for network enclosure
36 U can be used for accommodating 482.6 mm (19") equipment.
Torsionally stiff frame, welded from rectangular tube and triple folded
support section. Load capacity up to 1500 N when standard hinges are
used. Distance from inside edge of door to front edge of swing frame 100
mm, may be installed deeper on a pitch pattern of 25 mm. The swing frame
must be fitted to the left / to the right depending on the installation
depth of the equipment. Installation position of equipment mounted to
the side.
Material: sheet steel
Surface finish: RAL 7035
for enclosure width: W: 800 mm