- Article number:
- SR 1997.235
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Assembly parts for mounting on the enclosure
- Opening angle
- 180°
- Installation options
- On swing frame with 482.6 mm (19") level, side
- On swing frame with 482.6 mm (19") level, central
- Load capacity (static)
- 1,200 N
- Note to permissible static load max.
- Maximum load 800 N with the TS mounting plate slide rail dismantled.
- To fit
- Enclosure type: TS
SE
Width: = 800 mm - To fit enclosure type
- TS
- SE
- Packs of
- 1 pc(s).
- Weight/pack
- 6.26 kg
- Customs tariff number
- 83024900
- EAN
- 4028177164949
- ETIM 7.0
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- SR Installation kit for swing frame, large, with cover, with 180°-hinge, Load capacity < 1200 N
Installation kit for swing frames in network enclosures
With the installation kit swing frames can be installed in a 800 mm wide
network enclosure. The installation kit is attached to the 25 mm DIN
pitch pattern of holes and is depth-adjustable. If the swing frame is
partially installed in the network enclosure, it is also
height-adjustable in the 25 mm pitch pattern of holes. The opening angle
of the swing frame is 180°
Material: sheet steel
Colour: RAL 7035
With the installation kit swing frames can be installed in a 800 mm wide
network enclosure. The installation kit is attached to the 25 mm DIN
pitch pattern of holes and is depth-adjustable. If the swing frame is
partially installed in the network enclosure, it is also
height-adjustable in the 25 mm pitch pattern of holes. The opening angle
of the swing frame is 180°
Material: sheet steel
Colour: RAL 7035