This item will be discontinued on: 28 Jan. 2018
Alternative product recommendation:
7963410
- Article number:
- EL 2260.000
- Product description
- For the installation of heavy slide-in equipment.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Suitable for centre part depth
- = 416 mm
- Note
- Slide rail designed for mounting level in the foremost position.
- If offset, a shorter version must be selected.
- Packs of
- 10 pc(s).
- Weight/pack
- 4.44 kg
- Customs tariff number
- 73269098
- EAN
- 4028177019904
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- EL Slide rail, For D: 573 mm
Slide rails for installing heavy 19" rack mountings
Material: Sheet steel, zinc-plated, passivated
Dimensions: 416 mm (centre part depth)
Material: Sheet steel, zinc-plated, passivated
Dimensions: 416 mm (centre part depth)