This item will be discontinued on: 1 Jan. 2020
This item is being replaced by:
2371001
Flashing light component for signal pillar, modular
Article number: SG 2371.050
With 360° signal transmission thanks to optimised prism system, number of potential stages = 5 components, with identical voltage.
- Article number:
- SG 2371.050
- Design
- Flashing light component
- Product description
- With 360° signal transmission thanks to optimised prism system. Number of potential stages = 5 components, with identical voltage.
- Benefits
- Simple assembly and contact via bayonet fastener.
- Configuration of up to five components with the same voltage.
- Components are available in a range of colours and voltages.
- Flashing and stroboscopic light element incl. lamp, suitable for direct use.
- Function principle
- A modular layout is possible with connection, optical and acoustic components, incandescent lamps and a label panel
- Material
- Enclosure of polyamide
Cap: Transparent polycarbonate - Colour
- Red
- Diameter
- 70 mm
- Rated impulse withstand voltage, phase to phase
- 2500 V AC
- Rated insulation voltage
- 250 V AC
- Rated current max.
- 15 mA
- Dimensions
- Height: 56 mm
- Protection category to IEC 60 529
- IP 54 if a cover or acoustic component is fitted at the top
- Rated operating voltage
- 230 V
- Packs of
- 1 pc(s).
- Weight/pack
- 0.1 kg
- Customs tariff number
- 85311095
- EAN
- 4028177220126
- ETIM 7.0
- EC000232
- ECLASS 8.0
- 27371220
- Product description
- SG Flashing light component, for signal pillar, modular, 230 V, 15 mA, red