This item will be discontinued on: 30 Jun. 2022
Alternative product recommendation:
5502530
- Article number:
- TE 7526.820
- Design
- Solid
- Product description
- The base area of the TE may be varied as required using the module plates.
- Applications
- Please note when selecting suitable gland plates:
- Enclosure width minus 150 mm
- Enclosure depth minus 50 mm
- Material
- Sheet steel, zinc-plated
- Supply includes
- Assembly parts
- Note on Model No.
- Extended delivery times.
- Dimensions
- Width: 650 mm
Depth: 750 mm - To fit
- Enclosure type: TE
Width: 800 mm - Packs of
- 1 pc(s).
- Weight/pack
- 5.1 kg
- Customs tariff number
- 94039910
- EAN
- 4028177196605
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- TE module plate, solid, W x D: 650 x 750 mm, for enclosure width 800 mm, sheet steel, zinc-plated
- Documentation
- Info sheet
Solid module plate
650 mm wide module plate, 750 mm deep module plate
Material: Sheet steel, zinc-plated
650 mm wide module plate, 750 mm deep module plate
Material: Sheet steel, zinc-plated