Product expires on: 31 Jan. 2017
Alternative product recommendation:
7859000
- Article number:
- DK 7109.200
- Product description
- Ready-to-connect light for installation in the 482.6 mm (19") mounting angles. The slot attachment additionally allows it to be fastened to the 25 mm system punchings.
- Material
- Aluminium, anodised
Plastic - Supply includes
- Light, 1 U
Light
Connection cable with earthing-pin plug:
Assembly parts - Power consumption
- 8 W
- Length of connection cable
- 2.5 m
- Connection options
- Integral connection cable with earthing-pin connector
- Light
- Fluorescent tubes
- Switch (type)
- Integral, on/off
- Rated impulse withstand voltage, phase to earth
- 1000 V AC
- Rated impulse withstand voltage, phase to phase
- 500 V AC
- Rated insulation voltage
- 500 V DC/1s
- Dimensions
- Width: 482.6 mm
- Rated operating voltage
- 230 V, 1~, 50 Hz
- Packs of
- 1 pc(s).
- Weight/pack
- 1.193 kg
- Customs tariff number
- 94054990
- EAN
- 4028177305557
- ETIM 7.0
- EC000321
- ECLASS 8.0
- 27189241
- Product description
- DK Light, 1 U, 482.6 mm (19"), 8 W, 230 V, 1~, 50 Hz, With connection cable and earthing-pin plug
- Documentation
- Info sheet
Enclosure light for 482.6 mm (19 inch) rack with cable
and earthed plug, 8 W
1 light with switch, includes 8 W fluorescent lamp,
2.5 m connection cable with fitted earthing-pin plug.
Material: Aluminium, anodised plastic
and earthed plug, 8 W
1 light with switch, includes 8 W fluorescent lamp,
2.5 m connection cable with fitted earthing-pin plug.
Material: Aluminium, anodised plastic