This item will be discontinued on: 30 Jan. 2017
Refrigerant line incl. electric control cable
Article number: SK 7999.961
Refrigerant line incl. electronic control for outdoor climate control
- Article number:
- SK 7999.961
- For useful cooling output L25 L35/50 Hz
- 2,400 W
- Length
- 20 m
- Dimensions
- Length: 20 m
- Packs of
- 1 pc(s).
- Net weight
- 27 kg
- Gross weight
- 27 kg
- Customs tariff number
- 39172390
- EAN
- 4028177689268
- ECLASS 8.0
- 27180704
- Product description
- SK Refrigerant line incl. electric control cable, 2,4 kW