Security rooms

Article no.: RM 7857.970

Basic protection or high availability protection for data centres. Whether you are planning a new building or an extension to your data centre, we are at your side with decades of experience.

Article no.:
RM 7857.970
Design
Basic protection room
Product description
The basic protection room - an optimum, modular room-within-a-room solution for protecting IT/infrastructure components. The High Availability room - certified maximum physical protection for data centres and IT system locations.
Note
Tested products are tested as a complete construction. This comprises the cellular structure and installation modules such as doors, cable shields or ventilation units. By contrast, component testing only refers to individual parts.
Corrosive fire gases
Protection from acrid gases to DIN 18 095
Falling debris
Shock test as system test, 1 shock of 200 kg from 1.5 m after 30 minutes flame impingement time
Dust-tightness
IP 5x as system testing to EN 60 529, for the cellular structure and its built-in modules
EMC protection
Protection against high-frequency irradiation and radiation, verified by tests on comparable components by TU Aachen
Fire protection
F90 as system test, according to the limits of EN 1363 (DIN 4102), for the cellular structure and its built-in modules
Unauthorised access
RC 3 as system test to EN 1627/1630, for the cellular structure and its built-in modules, such as doors
RC 2 as system test to EN 1627/1630, for the cellular structure and its built-in modules, such as doors
Water
Extinguisher water, IP x6 as system testing to IEC 60 529, for the cellular structure and its built-in modules
Packs of
1 pc(s).
Net weight
0.009 kg
Gross weight
0.01 kg
EAN
4028177689374
ETIM 9
EC002499
ECLASS 8.0
27180207
Product description
RM Security room, Basic protection room (GSR)