- Article no.:
- SK 7999992
- Design
- The system is designed with redundancy
- Product description
- The external unit with inverter technology allows targeted speed control of the compressor. The refrigerant volume is regulated via the electronic expansion valve. Adaptation to cooling requirements facilitates energy savings of up to 40%. The cold air is expelled in front of the 482.6 mm (19") level by the internal unit (evaporator coil), while the hot air is drawn in at the rear. Modified air baffle plates achieve additional efficiency gains and help to avoid hot spots.
- Function principle
- All climate control units for Micro Data Centers are designed as split units to ensure hermetic separation between the cooling circuits inside and outside of the safe. This prevents the ingress of dust and corrosive gases.
- Air routing inside the safe is horizontal. The hot air is drawn in at the rear, and the cooled air is expelled in front of the 482.6 mm (19") level.
- Colour
- RAL 7035
- Supply includes
- Super Digital Inverter external unit
Wire remote control
DX control kit
Fault/operating hours changeover box
Thermostat
- Rated current max.
- At 50 Hz: 13.9 A
- Start-up current max.
- At 50 Hz: 36 A
- Remark (Dimension)
- (2x)
- Redundancy
- Yes
- Pre-Fuse (footnote)
- (2x)
- Noise Level general min
- 48 dB(A)
- Noise Level general max
- 49 dB(A)
- Dimensions
- Width: 900 mm
Height: 795 mm
Depth: 320 mm
- Operating temperature range
- -15 °C...43 °C
- Pre-fuse
- Miniature circuit-breaker/fuse: 25 A
- Setting range
- -15 °C...43 °C
- Packs of
- 1 pc(s).
- Customs tariff number
- 84159000
- EAN
- 4028177654136
- ECLASS 8.0
- 27180704
- Product description
-
SK Outdoor climate control, 5-8 kW, 230 V, 1 ~, 50 Hz, redundant, with inverter technology, For Micro Data Centre