Wall-mounted enclosures EL, 3-part pre-configured with mounting angles, depth-variable

Article number: DK 7715.535

Wall-mounted enclosure 3-part, pre-configured with: Solid gland plate, top, with brush strip at the bottom, mounting rails, C rails, outlet filter, earth rail, wall-mounting bracket

Article number:
DK 7715.535
Design
Wall-mounted enclosures IT
pre-configured with mounting angles, depth-variable
Product description
Wall-mounted enclosure with optimum accessibility due to hinged part.
Material
Wall and hinged part: Sheet steel, 1.5 mm
Viewing window: Single-pane safety glass, 3 mm
Surface finish
Powder-coated
General colour
RAL 7035
Colour
Wall and hinged part: RAL 7035
Glazed door: RAL 7035/7015 (slate grey)
Supply includes
Wall section with solid gland plate at the top and brush strip at the bottom, two vertical mounting rails and C rail, horizontal, for cable clamping
Hinged part with 25 mm pitch pattern of holes in the front and rear frame, two 482.6 mm (19") mounting angles at the front, infinitely depth-variable, and side outlet filters on the left and right
Earth rail with star earthing
Designer glazed door
1 double-kit key no. 5
Wall mounting bracket, 10 mm, reinforced
Mini-comfort handle for lock inserts
Security lock 3524 E
Units
15 U
Dimensions
Width: 600 mm
Height: 746 mm
Depth: 673 mm
Installation depth
620 mm
Clearances
Clearance width: 502 mm
Clearance height: 683 mm
Depth hinged part
516 mm
Depth of wall section
135 mm
IK Code
IK08
Load capacity of hinged part (static)
750 N
Basic material
Sheet steel
Protection category to IEC 60 529
IP 54 in conjunction with solid gland plate top and bottom
Packs of
1 pc(s).
Net weight
45.6 kg
Gross weight
48.1 kg
Customs tariff number
94032080
EAN
4028177551022
ETIM 9
EC000261
ECLASS 8.0
27142408
Product description
DK Wall-mounted enclosure, 3-part, WxHxD: 600x746x673 mm, 15 U, pre-assembled, IP 54 with solid gland plate top and bottom
Approvals
UL + C-UL (listed)
Documentation
Instructions
Data sheets
Technical details
Pre-assembled wall-mounted distributor, 15 U

Enclosure:
Three-part wall-mounted distributor enclosure,
consisting of:
Wall-mounted with 2 vertical mounting rails and one
horizontally mounted C rail for cable clamping,
exchangeable gland plates, closed top and cable entry
brush insert at bottom, fitted potential equalisation
rail, two infinitely adjustable 482.6 mm (19") mounting
angles, mounted on C rails, with all-round 25 mm
punched profile in front and rear frames, outlet filter
for passive enclosure ventilation fitted at the top on
the right side and at the bottom on the left side,
prepared for fitting of an active fan expansion kit,
glazed door design with mini comfort handle for lock
inserts, with 3524E security lock that can be changed
for mini comfort handle for semi-cylinder (option),
enclosure fully earthed using stars, 4 x 10 mm
wall-mounting brackets included.
Protection category: IP 54 to EN 60 529/10.91 in
conjunction with a solid gland plate, top and bottom.
Hinged part load capacity: 75 kg
Material:
Enclosure: Sheet steel 1.5 mm
Viewing window: 3 mm single-pane safety glass
Surface finish:
Electrophoretic dipcoat, spray finished,
enclosure RAL 7035, glazed door RAL 7035/7015
Dimensions (W x H x D):
600 x 746 x 673 mm, 15 U