AX wall-mounted enclosure, 3-part

Article no.: AX 2260.930

The delivery concept of the three-part AX wall-mounted enclosures reduces complexity and enhances flexibility. The AX/VX modular system makes these enclosures suitable for a range of applications. The three-part structure ensures easy access.

Article no.:
AX 2260.930
Design
Wall-mounted enclosures IT
Material
Wall and hinged part: Sheet steel, 1.5 mm
Viewing window: Single-pane safety glass, 3 mm
Surface finish
Powder-coated
Colour
Wall and hinged part: RAL 7035
Glazed door: RAL 7035/7015 (slate grey)
Supply includes
Wall section: Gland plate, solid, top and bottom
Hinged part with 25 mm pitch pattern of holes in the front and rear frame, and two 482.6 mm (19") mounting angles, front, static installation
Designer glazed door
Centre part lock: 3 mm double-bit
Designer glazed door lock: Security lock 3524 E
Mini-comfort handle
Units
9 U
Dimensions
Width: 600 mm
Height: 478 mm
Depth: 373 mm
Installation depth
320 mm
Clearances
Clearance width: 502 mm
Clearance height: 417 mm
Depth hinged part
216 mm
Depth of wall section
135 mm
Number of locks
1
Load capacity of hinged part (static)
450 N
Load capacity of wall section (static)
150 N
Basic material
Sheet steel
Lock
Lock version: Mini-comfort handle
Lock insert: Security lock insert no. 3524 E
Protection category to IEC 60 529
IP 54 in conjunction with solid gland plate top and bottom
Packs of
1 pc(s).
Net weight
26 kg
Gross weight
26.333 kg
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94032080
EAN
4028177983144
ETIM 9
EC002500
ETIM 8
EC002500
ECLASS 8.0
27180101
Product description
AX wall-mounted enclosure, 3-part, WxHxD: 600x478x373 mm, 9 U, wall section: solid gland plate top and bottom, with mini-comfort handle
Declarations
Declaration of conformity
Documentation
Instructions
AX wall-mounted enclosure 3-part, 9 U, depth 373 mm

Enclosure: 3-part wall-mounted enclosure consisting of:
Wall section with solid gland plate at the top and
bottom, may optionally be exchanged for cable entry
variants (accessories), holes for wall-mounting,
Hinged section with 2 pcs. 482,6 mm (19")
mounting angles fitted at the front with all-around
25 mm pitch pattern in the front and rear frame.
Designer glazed door with mini-comfort handle
for lock inserts, with security lock 3524 E,
may optionally be exchanged for mini-comfort handle for
semi cylinder (accessory)
Material enclosure: sheet steel 1,5 mm,
Material glazed door: single-pane safety glass, 3 mm
Surface finish: powder-coated
Color wall and hinged part: RAL 7035
Color glazed door: RAL 7035/7015 (slate grey)
Protection category: IP 55 nach EN 60 529
Dimension (W x H x D): 600 x 478 x 373 mm, 9 U
Manufacturer: Rittal GmbH & Co. KG