Network/server enclosure TS IT with glazed door, IP 55, empty enclosure

Article number: DK 5515.790

TS IT, sealed, for direct enclosure-specific climate control. Available without 482.6 mm (19") interior installation as an empty enclosure for individual configuration in a range of size variants, and with a protection category of up to IP 55.

Quick-fit baying clamp, three-piece for TS/TS

Baying connector, external for TS/TS

Cable route for TS

C rails for TS, VX SE

C rails for TS, VX SE

Cable clamp rail for TS, TS IT

Cable clamp rail for TS, TS IT

PDU basic

PDU managed

PDU metered plus

PDU switched

PDU metered

Article number:
DK 5515.790
Material
Sheet steel
Aluminium
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder-coated
General colour
RAL 7035
Colour
Enclosure frame and panels: RAL 7035
Supply includes
TS 8 enclosure frame with doors and roof plate
Glazed aluminium door at the front (180°)
Sheet steel door at the rear, 180° hinges
Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
Roof plate, one-piece, solid
Base tray with gland plate, multi-piece, solid
Baying seal and sealing kit for gland plates (supplied loose)
Connection accessories for potential equalisation with earthing point (supplied loose)
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
50 multi-tooth screws, conductive (supplied loose)
IPPC pallet
Dimensions
Width: 600 mm
Height: 2,200 mm
Depth: 1,200 mm
Design doors
Sealed, IP 55
482.6 mm (19") level(s) version
Without 482.6 mm (19") interior installation
Protection category to IEC 60 529
IP 55 only in conjunction with baying seal or screw-fastened side panels
Note
Depending on how and where it is sited, the door opening angle may vary for selected applications
For enclosures with height and depth 2000 x 1200 mm / 2200 x 1000 mm / 2200 x 1200 mm, the matching side panels are optionally available and are supplied fitted to the enclosure
Basic material
Aluminium
Packs of
1 pc(s).
Net weight
98.6 kg
Gross weight
103.8 kg
EAN
4028177703445
ETIM 9
EC002499
ECLASS 8.0
27180207
Product description
TS IT, without 482.6 mm (19") interior installation, glazed door, WHD: 600 x 2200 x 1200 mm, 47 U, IP 55
Approvals
UL + C-UL (listed)
Certificates
Protection category
Surface finish
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical details
Visio Shapes
Item TS IT 5515.790
TS IT network server enclosure
for protected siting of components - protection
category (IP 55)
IT rack with increased protection category, glazed
door at the front, one-part solid sheet steel door at
the rear. Empty enclosure without interior
installation.
Pre-configured IT rack consisting of torsionally
stiff, welded symmetrical frame of rolled 16-fold
vertical sections connected with two horizontal frames
of rolled 9-fold sections with integral channel for
accommodating the side panel seal and protecting it
against possible effect of aggressive media.
All frame sections, with integral system punchings on
a 25 mm DIN pitch pattern, allow convenient interior
installation by simple fitting and securing of
equipment. All sections have chamfered edges. The
vertical frame sections have two depth/width -
recessed mounting levels each, which can individually
be used for flexible attachment of the installation
components.
Enclosures are bayable on all sides: on the left,
right, front and rear, at the top or round corners.
Glazed front door with viewing panel made from 3 mm
single-pane safety glass (ESG), framed in a frame of
aluminium sections, with foamed-in seal,
Sheet steel door, one-part, solid (IP 55) for
protected siting of components against any poor
ambient conditions.
Doors with foamed-in seal, four-point locking rod,
comfort handle for semi-cylinder (30/10) mm, with
security lock 3524 E. Hinges, with captive hinge pins,
hinge opening angle with stand-alone siting on both
sides 180°. Door hinging may be swapped from right to
left without dismantling locking rods.
One-part solid screw-fastened roof plate with
all-round foamed-in seal. For supporting the passive
ventilation it is possible to raise the roof plate
optionally by means of spacers.
Base frame with base tray and multi-piece solid gland
plate. Sealing kit for gland plates and baying seal
(IP 55) supplied loose.
Pre-configured with two punched sections without
mounting flange on the inner mounting level, in the
enclosure depth, as shipping brace or as a basis for
further population.
All panels have automatic potential equalisation and
are prepared for attachment of earthing straps.
482.6 mm (19") assembly parts and complete earthing
kit supplied loose.
Supply includes earthing kit and central earth
connection.
Side panels are not included with the supply.
One-part screw-fastened variant (IP 55), available
from the accessories range or as complete delivery
(enclosure incl. screw-fastened side panels).
Material: Sheet steel, aluminium
Surface finish: Panels, doors, RAL 7035
Approvals: IP 55 to IEC 60529
Dimensions (WxHxD): 600x2200x1200 mm
Model No.: TS IT 5515.790
Manufacturer: Rittal GmbH & Co. KG