Distributor racks TE 8000 open

Article no.: TE 7888940

For optimum accessibility from all sides during assembly and installation.

482.6 mm (19") fastener, 1 U with contact

Cable organiser for TE open

Article no.:
TE 7888940
Benefits
Optimum accessibility from all sides during assembly and installation
Unrestricted airflow, due to the open design
The distance between attachment levels is infinitely variable
Material
Sheet steel
Surface finish
Powder-coated
General colour
RAL 7035
Colour
RAL 7035
Supply includes
Self-supporting mounting frame, with 482.6 mm (19") mounting level front and rear
Roof-plate, prepared for accommodating cable organisers
Open base frame with 2 punched sections with mounting flanges for individual configuration fitted in the width
4 levelling feet, M10 (supplied loose)
Roof plate with brush strip, rear horizontal
Dimensions
Width: 600 mm
Height: 2,000 mm
Depth: 1,000 mm
Units
42 U
Units
42 U
Free mounting space to the 482.6 mm (19") level, front/rear
80 mm / 130 mm
Distance between levels as delivered
745 mm
Load capacity
7,000 N
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
33 kg
Gross weight
35 kg
Customs tariff number
94032080
EAN
4028177801554
ETIM 9
EC002507
ECLASS 8.0
27180602
Product description
TE Network enclosure TE 8000, WHD: 600x2000x1000 mm, 42 U, open
Data sheets
Technical details
TE 8000 network distributor, open frame
Item TE 7888.940

Screw-fastened, dismountable enclosure design based on two
self-supporting 482.6 mm (19") mounting angles, which simultaneously
form the supporting distributor frame. Roof and modular base frames
connected together using 482.6 mm (19") mounting frames to form a
supporting frame. Open distributor frame, without side panels and doors.
Open roof frame for cable entry including three cable routing trays.
Base frame with maximum cut-out for optional population with modular
panels, pre-configured, with 2 punched sections in the width for
individual configuration. Two depth-adjustable 482.6 mm (19") mounting
frames with integrated 25 mm system punching are used for the internal
assembly. Mounting frames may be secured infinitely by means of slot
attachment. 350 kg load capacity per frame, max. 700 kg for each
distributor. The distributor frames are bayable.


Supply includes: Open frame with levelling feet to compensate for floor
irregularities.

Material: Sheet steel

Surface finish: RAL 7035

Approvals: ---

Dimensions (WHD): 600 x 2000 x 1000 mm

Installation clearance height: 42 U

Protection category: ---

Model No: TE 7888.940

Manufacturer: Rittal GmbH & Co. KG