This item will be discontinued on: 29 June 2022
- Article no.:
- TE 7888944
- Benefits
- Optimum accessibility from all sides during assembly and installation
- Unrestricted airflow, due to the open design
- The distance between attachment levels is infinitely variable
- Material
- Sheet steel
- Surface finish
- Powder-coated
- General colour
- RAL 7035
- Colour
- RAL 7035
- Supply includes
- Self-supporting mounting frame, with 482.6 mm (19") mounting level front and rear
Roof-plate, prepared for accommodating cable organisers
Open base frame with 2 punched sections with mounting flanges for individual configuration fitted in the width
4 levelling feet, M10 (supplied loose)
Roof plate with brush strip on both sides - Dimensions
- Width: 800 mm
Height: 2,000 mm
Depth: 1,000 mm - Units
- 42 U
- Units
- 42 U
- Free mounting space to the 482.6 mm (19") level, front/rear
- 80 mm / 130 mm
- Distance between levels as delivered
- 745 mm
- Load capacity
- 7,000 N
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 55 kg
- Gross weight
- 59.5 kg
- Customs tariff number
- 94032080
- EAN
- 4028177801332
- ETIM 9
- EC002507
- ECLASS 8.0
- 27180602
- Product description
- TE Network enclosure TE 8000, WHD: 800x2000x1000 mm, 42 U, open
- Data sheets
- Technical details
TE 8000 network distributor, open frame
Item TE 7888.944
Screw-fastened, dismountable enclosure design based on two
self-supporting 482.6 mm (19") mounting angles, which simultaneously
form the supporting distributor frame. Roof and modular base frames
connected together using 482.6 mm (19") mounting frames to form a
supporting frame. Open distributor frame, without side panels and doors.
Open roof frame for cable entry including three cable routing trays.
Base frame with maximum cut-out for optional population with modular
panels, pre-configured, with 2 punched sections in the width for
individual configuration. Two depth-adjustable 482.6 mm (19") mounting
frames with integrated 25 mm system punching are used for the internal
assembly. Mounting frames may be secured infinitely by means of slot
attachment. 350 kg load capacity per frame, max. 700 kg for each
distributor. The distributor frames are bayable.
Supply includes: Open frame with levelling feet to compensate for floor
irregularities.
Material: Sheet steel
Surface finish: RAL 7035
Approvals: ---
Dimensions (WHD): 800 x 2000 x 1000 mm
Installation clearance height: 42 U
Protection category: ---
Model No: TE 7888.944
Manufacturer: Rittal GmbH & Co. KG
Item TE 7888.944
Screw-fastened, dismountable enclosure design based on two
self-supporting 482.6 mm (19") mounting angles, which simultaneously
form the supporting distributor frame. Roof and modular base frames
connected together using 482.6 mm (19") mounting frames to form a
supporting frame. Open distributor frame, without side panels and doors.
Open roof frame for cable entry including three cable routing trays.
Base frame with maximum cut-out for optional population with modular
panels, pre-configured, with 2 punched sections in the width for
individual configuration. Two depth-adjustable 482.6 mm (19") mounting
frames with integrated 25 mm system punching are used for the internal
assembly. Mounting frames may be secured infinitely by means of slot
attachment. 350 kg load capacity per frame, max. 700 kg for each
distributor. The distributor frames are bayable.
Supply includes: Open frame with levelling feet to compensate for floor
irregularities.
Material: Sheet steel
Surface finish: RAL 7035
Approvals: ---
Dimensions (WHD): 800 x 2000 x 1000 mm
Installation clearance height: 42 U
Protection category: ---
Model No: TE 7888.944
Manufacturer: Rittal GmbH & Co. KG