Sensors for CMC III, PDU, LCP, IoT interface

Article no.: DK 7010220

The leak sensor monitors the base for conductive liquids (leakage) using a 15-metre long sensor cable.

Article no.:
DK 7010220
Design
Leak sensor, for bayed enclosure suites
Benefits
Fast connection and automatic detection via plug & play
Power is supplied via the CAN-BUS interface.
Applications
Enclosure monitoring in IT, industry and facility management
Monitoring of enclosures, rooms and containers in the IT environment
Function principle
Settings can be made via the CMC III processing unit, PDU or IoT interface
The 15-metre long sensor cable is secured to the base.
If the sensor cable comes into contact with a conductive liquid, the sensor will report a leak
Material
Plastic
Surface finish
Front: Smooth
Enclosure: Textured
Colour
RAL 9005
Supply includes
Leak sensor
Detection cable, 15 m
Mounting plate
Assembly parts
Connection to the CAN bus
Direct
Interfaces
2 x RJ45 CAN bus
Dimensions
Width: 110 mm
Height: 30 mm
Depth: 40 mm
Operating temperature range
0 °C...45 °C
Ambient humidity (non-condensing)
5...95 %
Packs of
1 pc(s).
Net weight
0.85 kg
Gross weight
1.057 kg
Customs tariff number
90261029
ETIM 9
EC002627
Product description
DK Leak point sensor, for bayed enclosure suites, connection via CAN bus interface, WxHxD: 110x30x40 mm, RAL 9005
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Instructions
Quick guide
Data sheets
Visio Shapes
Leakage sensor, for rack rows with CAN-Bus
Art. 7010220
PU = 1 piece
Compact plastic enclosure with ventilated front, RAL 9005.
Sensor cable (RAL 9005) externally connected with connection cable via
plug.
The sensor has two RJ45 connectors with an integrated CAN bus. The
sensor is automatically recognized by the Rittal Embedded Devices
and assigned a consecutive number within the bus sequence.
Integrated multi-color LED as status indicator.
The sensor cable has a length of 15 m. If the cable comes into
contact with a liquid, a contact between two internal conductors is
closed and a leakage is detected.
In the event of leakage detection, the sensor additionally provides a
range of 5 m in which the leakage has been detected. This allows an
approximate estimation of the leakage location.
Power is supplied via the connection to the CAN bus.
The warning and alarm messages can be displayed via the software of the
Rittal Embedded Devices.
Technical data sensor cable:
Operating principle: Conductivity monitoring
Rated voltage: 24 V DC
Detection length: 15 m
Length of connection cable: 2 m
Technical data:
Socket for sensor cable: 1
CAN bus sockets RJ45: 2
Degree of protection: IP 20 according to EN 60 529
Operating temperature range:
0 °C to + 55 °C
Operating humidity range:
5% to 95% RH non-condensing
WxHxD: 110 x 30 x 40 mm
Included in the PU: Sensor, sensor cable with plug, quick guide
and universal mounting kit