CMC III extension cable for sensors

Article number: DK 7320.814

For extending sensor cables.

Article number:
DK 7320.814
Product description
To extend cable connections to CMC-TC sensors and CMC III online comfort handle VX and to connect the CMC III access sensor 7030.128, either individually or in a row of sensors.
Applications
Extension for sensor cables
Length
1 m
Dimensions
Length: 1 m
Interfaces/connections
Connector (type): RJ12
Jack (type): RJ12
Packs of
2 pc(s).
Net weight
0.08 kg
Gross weight
0.09 kg
Customs tariff number
85444290
EAN
4028177420786
ETIM 9
EC002627
ECLASS 8.0
27189253
Product description
DK Extension cable, For CMC III und FCS-Lüfter, Connector/Jack (type: RJ12
RJ 12 extension for 24 V DC fan

The DC fans DK 7320.812 are fitted with a 0.6 m long
connection cable. Should this length not be sufficient
for implementing the connection with the Fan Control or
Fan Alarm System, the line can be extended with the RJ
12 coupling contained in the set by 1 m.

Technical specifications:

Coupling: RJ 12 jacks 6/6 both ends
Connection cable: Length 1 m, RJ 12 connectors 6/6 both
ends
Application temperature range: +5°C to +45°C

Packs of 2