This item will be discontinued on: 1 Jan. 2019
- Article number:
- DK 7030.550
- Design
- The CAN bus DRC is required for connecting the RFID system to the CMC III. It connects the RFID controller to the CAN bus of the CMC III.
- Product description
- With the CMC III CAN bus DRC, the RFID controller can be connected to the CMC III system. One RFID controller can be connected to each CMC III CAN bus DRC. One external power supply is required per CMC III CAN bus DRC.
- Benefits
- Fast connection and automatic detection via plug & play
- Graphical representation of the 19" equipment in the enclosure on the web interface of the CMC III
- Applications
- Managing the 482.6 mm (19") equipment via the DRC system in enclosures in the fields of f IT, industry and buildings technology.
- Function principle
- Settings can be made via the CMC III Processing Unit
- Status display via integral LED
- The current measurements can be called up via the CMC III interface using the browser, SNMP or OPC-UA, and adjustments made
- Automatic alarm messages by e-mail, text or SNMP trap when a limit value is exceeded
- Material
- Plastic
Front: Smooth
Enclosure: Textured - Colour
- Enclosure: RAL 7035
Front: RAL 9005 - Supply includes
- CMC III CAN bus DRC
Installation and Short User's Guide
Assembly parts for surfaces
Mounting clips for support rails
Assembly parts - Interface bus system
- 2 x RJ45 CAN bus
- Interfaces
- RJ45
- No. of participating PU compact (max.)
- 2
- No. of participating PU (max.)
- 4
- Note
- For each CAN bus DRC, an additional power pack DK 7030.060 is required.
- Dimensions
- Width: 138 mm
Height: 40 mm
Depth: 132 mm - Operating temperature range
- 0 °C...55 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Packs of
- 1 pc(s).
- Net weight
- 0.336 kg
- Gross weight
- 0.604 kg
- Customs tariff number
- 85176200
- EAN
- 4028177695887
- ETIM 9
- EC002627
- ECLASS 8.0
- 27189253
- Product description
- DK CMC III CAN bus DRC, WHD: 138x40x132 mm