Product expires on: 31 Dec 2023
- Article no.:
- DK 7320.794
- Product description
- By actuating the lock mechanism, the door is released via the automatic door opening system. Prepared for the installation of standard commercially available profile half-cylinders, 40 mm, SZ lock and push-button inserts. Length: 302 mm
- Colour
- RAL 7035
- Supply includes
- Connection cable (3 m)
- Length of connection cable
- 3 m
- With DC
- 3 A
- Operating temperature range
- 5 °C...40 °C
- Packs of
- 1 pc(s).
- Net weight
- 0.81 kg
- Gross weight
- 0.831 kg
- Customs tariff number
- 83024110
- EAN
- 4028177636019
- ETIM 9
- EC001770
- ECLASS 8.0
- 27390190
- Product description
- DK Door comfort handle, with door opener function, 24 V, 3 A
7320.794
Door comfort handle
The handle for TS IT racks is designed with an integrated switching
contact as the opener. The system can be used in combination with the
CMC III Door Control Module. Triggering of the switch contact is
detected by the CMC III Door Control Module, and the solenoids are
de-energised so that the door of a rack can be released and/or opened.
Prepared for the installation of commercially available semi-cylinders,
40 mm, as well as SZ lock and push-button inserts.
Technical specifications:
Temperature application range:
5 °C to 40 °C
Humidity range:
5% to 95% relative humidity, non-condensing
Rated voltage: 24 V DC
Rated current: max. 3 A
Length: 302 mm.
Colour: RAL 7035
Door comfort handle
The handle for TS IT racks is designed with an integrated switching
contact as the opener. The system can be used in combination with the
CMC III Door Control Module. Triggering of the switch contact is
detected by the CMC III Door Control Module, and the solenoids are
de-energised so that the door of a rack can be released and/or opened.
Prepared for the installation of commercially available semi-cylinders,
40 mm, as well as SZ lock and push-button inserts.
Technical specifications:
Temperature application range:
5 °C to 40 °C
Humidity range:
5% to 95% relative humidity, non-condensing
Rated voltage: 24 V DC
Rated current: max. 3 A
Length: 302 mm.
Colour: RAL 7035