Product expires on: 31 Dec. 2023
Door kit extension for TS IT
Article number: DK 7030.260
Spindle motor system, allowing the door to be opened in any emergency situation. The door kit is connected and activated using the corresponding door control module.
- Article number:
- DK 7030.260
- Product description
- For automatic opening of the rack doors in emergency situations, in applications with under-pressure in the rack. The door kit extension must be connected and activated in combination with the door kit via the door control module.
- Applications
- Applications with underpressure in the rack, such as LCP or powerful server fan motors
- Function principle
- The motor pushes the door open until the underpressure is released.
- Material
- Sheet steel
Aluminium
Plastic - Supply includes
- 2 spindle motors
2 push frames
Instructions
Assembly parts
Spindle motor
Assembly parts - Packs of
- 2 pc(s).
- Net weight
- 3.9 kg
- Customs tariff number
- 90269000
- EAN
- 4028177695870
- ETIM 9
- EC001770
- ECLASS 8.0
- 27390190
- Product description
- DK Door kit, For the connection to DCM 7320.790, 24 V DC
- Declarations
- Declaration of conformity
- Documentation
- Instructions
- White Paper