Connection hose

Article number: SK 3301.351

Flexible connection hose, may be shortened, including union nuts on both sides for connecting the LCP/LCU to existing pipework.

Article number:
SK 3301.351
Product description
1 m long (may be shortened), flexible, pressure-resistant connection hose, including screw connection on both sides with 1" internal thread/flat seal for connecting the LCP to existing pipework.
Length
1 m
Water connections
G 1" internal thread
Packs of
2 pc(s).
Net weight
2.5 kg
Gross weight
3.04 kg
Customs tariff number
84159000
EAN
4028177517608
ETIM 9
EC002515
ETIM 8
EC002515
ECLASS 8.0
27180712
Product description
SK connection hose, for LCP hybrid, flexible, pressure-proof, L: 1 m (may be shortened), 1" internal thread
Connection hose LCP Hybrid CW 10 kW / 20 kW,
DN 25 / PN 16
Model No. 3301.351
The flexible, pressure-resistant connection hose
serves as a connection between an installed cold water
supply system and the cold water connection of the LCP
Hybrid 10 kW / 20 kW. The connection hose possesses
flat-sealing unions with 1" internal thread and
sealing gaskets on both ends. One of the unions is
provided with a flange clamp to enable the hose to be
cut to the required length.

Technical data:
Pack of: 2 pcs.
Length: 1 m
DN: 25 x 6mm
PN: 16
Min. bending radius: 150 mm
,,,,