- Article no.:
- SK 3343230
- Design
- Rack cooling
- Material
- Sheet steel, spray-finished
- Colour
- RAL 9005
- Supply includes
- Ready-to-connect CDU In-Rack (4 OU)
Control module (1 OU)
TCS filter 25 µm
- Options
- Filter size
Display
- Total cooling output
- 150 kW at 6K ATD
200 kW at 8K ATD
- Nominal flow rate, secondary circuit
- 225 l/min: at 1.5 bar (N+1)
- Number of pumps and Type of pump
- 3 Variable Speed Drive (VSD) centrifugal pump
- Rated operating voltage
- 48 V (DC)
- Type of electrical connection
- DC busbar
- Dimensions
- CDU In-Rack: 548 mm x 188.5 mm x 855 mm
Control module: 548 mm x 46.8 mm x 853.4 mm
- Operating weight
- 93 kg
- Water connections
- FWS: 1 1/2" sanitary flange with tri-clamp
- TCS: 1 1/2" sanitary flange with tri-clamp
- Water supply
- Facility Water System (FWS): Rear
- Technical Cooling System (TCS): Rear
- Operating temperature range of cooling medium
- FWS: 10 °C...50 °C
TCS: 20 °C...55 °C
- Cooling medium
- FWS: Water
- TCS: Water + PG25
- Permissible operating pressure (p. max.)
- FWS: 10 bar
TCS: 5 bar
- Filter secondary circuit
- 25 µm,optional 50 µm
- hot swap compatible
- Control Module
- Sensors
- Redundant cooling
- Pump : N+1
- Monitoring
- Monitoring of all system-relevant parameters such as temperature, humidity, pressure, flow rate, filter, leaks, component status
- Protocols
- Redfish
- Modbus/TCP
- HTTP, HTTPS, SSL, SSH, NTP, Telnet, TCP/IP v4, TCP/IP v6, DHCP, DNS, NTP, Syslog, SNMP v1, SNMP v2c, SNMP v3, OPC-UA, FTP/SFTP, SMTP
- LDAP
- RCCMD
- Leak monitoring
- Yes
- To fit enclosure type
- OCP ORV3 rack
- Power consumption (max)
- 3.2 kW
- Packs of
- 1 pc(s).
- Customs tariff number
- 84158200
- Product description
-
CDU In-Rack, 150 kW at 6K ATD, 548x188.5x855 mm (WHD)