Water module for LCP Rear Door CW

Article no.: SK 3314635

Water module for individual output regulation or for determining the cooling output of an LCP rear door CW. Only suitable for use in conjunction with an active module. May be mounted either in the raised floor or above the rack, as preferred.

Article no.:
SK 3314635
Design
Room cooling
CW
Benefits
Individual output regulation measures the cooling output of each individual server rack
Applications
In conjunction with the passive and active modules of the LCP Rear Door CW portfolio
Function principle
Measurement of the inlet and return temperature, volumetric flow of the medium (water or water/glycol mixture), control valve actuator (PID)
Material
Sheet steel
Plastic
Brass
Copper
Colour
Textured RAL 7035
Note
An active module is required for operation and electrical connection of the water module
The cable harness for the water module is 5 m long.
Dimensions
Width: 340 mm
Height: 184 mm
Depth: 502 mm
Water connections
DN 25 (G 1" external thread)
Rated voltage
24 V DC
Rated power input
0.01 kW
Rated current
0.4 A
Operating temperature range
10 °C...50 °C
Permissible operating pressure (p. max.)
10 bar
Water inlet temperature
10 °C...30 °C
Protection category to IEC 60 529
IP 54
Packs of
1 pc(s).
Net weight
11 kg
Gross weight
11.9 kg
Customs tariff number
84199085
EAN
4028177977860
Product description
SK water module for LCP rear door CW for output regulation, WHD: 340x184x502 mm, RAL 7035
Approvals
UR + C-UR (recognized)
Declarations
Declaration of conformity
Documentation
Instructions
Quick guide