This item will be discontinued on: 1 Jan. 2021
- Article number:
- SK 3311.320
- Product description
- For connecting LCP Rack/Inline DX units to the network. The SNMP card is plugged into the control board of the LCP and is ready to use. Software configuration is subsequently carried out via the Web interface.
- Function principle
- Automatic alarm messages by e-mail or SNMP trap when a limit value is exceeded
- Remote modification of the device setpoint
- Supply includes
- SNMP card
RJ 45 coupling
CAT 6 cable STP - Protocols
- SNMPv1
- Modbus/TCP
- Packs of
- 1 pc(s).
- Net weight
- 0.2 kg
- Gross weight
- 0.28 kg
- Customs tariff number
- 85176200
- EAN
- 4028177691391
- ECLASS 8.0
- 27180712
- Product description
- SK SNMP card, For connecting LCP Rack/Inline DX units to the network, Software configuration via the Web interface, Protocols: SNMPv1/v2, BACnet, Automatic alarm messages and Remote modification of the device setpoint