- Article no.:
- DK 7338.135
- Product description
- Benefits
- Sealing of cable, hose and pipe glands in the roof and base section without impairing their function
- Applications
- Closes the brush strips in two roof plates of the VX IT rack
- Closes 1 brush strip in the roof plate of the LCP
- Closes the opening in the base of the LCP CW/LCP DX in the vicinity of the refrigerant/water lines
- Material
- Polythene foam, self-adhesive on one side
- Colour
- Anthracite
- Supply includes
- 4 blanks to fit two VX IT roof plates
1 blank for an LCP
- Packs of
- 1 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.44 kg
- PCF per pack (cradle-to-gate)
- 3.8 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 39191012
- EAN
- 4028177813502
- ETIM 9
- EC002685
- ECLASS 8.0
- 40040104
- Product description
-
DK Sealing kit for TS IT and LCP, Only for application with DET AC III