- Article number:
- CS 9760.342
- Material
- Enclosure: Aluminium AlMg3
- Colour
- RAL 7035
- Supply includes
- 12-pole WAGO connector
- Specific thermal output
- 110 W/K
- Rated operating voltage
- 48 V (DC)
- Rated current max.
- per fan with DC: 1.8 A
- Type of electrical connection
- 12-pole WAGO connector
- Dimensions
- Width: 875 mm
Height: 125 mm
Depth: 313 mm
- Note
- Characteristic curve and alarms configurable via PC software CS200. The software is available in the download area on the Rittal website. The connection cable must be provided by the customer.
- No. of fans
- 1
- Pre-fuse
- Miniature circuit-breaker/fuse: 6 A
- Temperature control
- Microcontroller with USB connection
- Operating temperature range
- -33 °C...65 °C
- IP protection category to IEC 60 529
- IP 54
- IP 55 (conjunction with multifunctional enclosure)
- To fit Model No.
- 9751.908
- 9751.912
- 9751.918
- To fit
- MFC 8
- MFC 12
- MFC 18
- Packs of
- 1 pc(s).
- Net weight
- 9.124 kg
- Gross weight
- 9.66 kg
- Customs tariff number
- 84145915
- ETIM 9
- EC000320
- Product description
-
CS Direct Air Cooling system (DAC), for MFG 8, 12, 18, 48 V DC, WHD: 875 x 125 x 313 mm