Blue e+ filter fan with EC technology

Article no.: SK 3240900

The energy-efficient version with EC technology stands out for more than just its unique IoT capabilities. The Blue e+ fan-and-filter unit unlocks countless other advantages, from energy efficiency, to monitoring and sustainability, through to a higher air throughput (175 – 1,160 m³/h).

Article no.:
SK 3240900
Design
wall-mounted
EC
Product description
Blue e+ fan-and-filter units achieve maximum air throughput because they use pleated filters as standard. The wide-range input (100-240 V) supports worldwide use. Activation and monitoring via a Modbus interface supports exclusive features (automatic filter cleaning, filter maintenance display, emergency cooling function).
Benefits
Maximum air throughput via pleated filter included in the delivered state
Wide-range input 100 – 240 V
IoT link enables exclusive features such as automatic filter cleaning, filter maintenance display, emergency cooling function
Easy filter changes, thanks to a new opening mechanism on the louvred grille
Faster installation on the enclosure with optimised detent hooks
Diagonal fan technology achieves more even and constant ventilation of the enclosure, thanks to improved pressure stability
Tool-free assembly
Material
Plastic
Colour
RAL 7035
Supply includes
Complete unit ready to install, including pleated filter
Fan
Diagonal, EC motor
Air throughput, unimpeded airflow (with chopped-fibre filter)
At 50 Hz: 175 m³/h
Air throughput, unimpeded airflow (with pleated filter)
At 50 Hz: 218 m³/h
At 60 Hz: 218 m³/h
Air throughput with matching outlet filter including chopped-fibre filter
At 50 Hz: 130 m³/h
Rated operating voltage
100 V - 240 V, 1~, 50 Hz/60 Hz
Power consumption Pel
At 50 Hz: 13.4 W
Rated current max.
At 50 Hz: 0.2 A
Dimensions
Width: 255 mm
Height: 255 mm
Depth: 137.5 mm
Installation depth
116.5 mm
Mounting cut-out
Cut-out width: 224 mm
Cut-out height: 224 mm
IP protection category to IEC 60 529
IP 54 with chopped-fibre filter/pleated filter
IP 55 with pleated filter and absorber mat
IP 56 with chopped-fibre filter/pleated filter and hose-proof hood
Protection category NEMA
Type 12 with chopped-fibre filter/pleated filter
Type 3, 3R, 4, 4X with chopped-fibre filter/pleated filter and hose-proof hood
Pre-fuse
Miniature circuit-breaker/fuse: 6 A
Operating temperature range
-25 °C...55 °C
Storage temperature range
-25 °C...70 °C
Noise level
At 50 Hz: 48 dB(A)
Interfaces
0 - 10 V/PWM input
Speed output
Floating fault signal contact
RS485 (ModBus)
Packs of
1 pc(s).
Net weight
2.1 kg
Gross weight
2.324 kg
Customs tariff number
84145915
EAN
4028177998070
ETIM 9
EC000320
ETIM 8
EC000320
ECLASS 8.0
27180716
Product description
SK Blue e+ fan-and-filter unit, EC technology, 218 m³/h, 100 V – 240 V, 1~, 50 Hz/60 Hz, WxHxD 255 x 255 x 137.5 mm, RAL 7035
Approvals
30 - KC Korea
CSA
UL + C-UL - FTTA
UR + C-UR (recognized)
Declarations
Declaration of conformity
Documentation
Further instructions
Instructions
Data sheets
Technical system catalogue