Blanking cover for filter fans / outlet filters

Article no.: SK 3237021

If you need to close existing mounting cut-outs for fan-and-filter units/outlet filters in order to achieve a higher protection category, a blanking cover may be used in the fan-and-filter unit / outlet filter instead of the filter mat, without the need for welding or other metal machining.

Article no.:
SK 3237021
Product description
If existing mounting cut-outs for fan-and-filter units/outlet filters need to be closed to achieve a higher protection category, the filter mat of the fan-and-filter unit/outlet filter can simply be replaced with a blanking cover, welding or other mechanical modification of the enclosure is not necessary.
Material
PE, closed-cell
Colour
Anthracite
Note
No suitable for use in EMC filter fans.
To fit Model No.
3237.3xx/3237.7xx
Dimensions
Width: 81 mm
Height: 81 mm
Depth: 6 mm
IP protection category to IEC 60 529
IP 54
Packs of
2 pc(s).
Net weight
0.028 kg
Gross weight
0.033 kg
Customs tariff number
84159000
EAN
4028177998650
ETIM 9
EC002617
ETIM 8
EC002617
ECLASS 8.0
27189260
Product description
SK Blanking cover for fan-and-filter unit and outlet filter, for SK 3237.7xx/3237.3xx, plastic, colour: anthracite
Approvals
CSA
UL + C-UL - FTTA
UR + C-UR (recognized)
Data sheets
Technical system catalogue