Filter mat for cooling units, climate control/section doors, air/air heat exchangers and chillers

Article no.: SK 3285800

In dusty environments, we recommend the use of filter mats. This makes the units easier to clean. The filter will need to be replaced at regular intervals, depending on the level of contamination.

Article no.:
SK 3285800
Product description
Rittal cooling units are low-maintenance and are supplied without filter mats. Filter mats may be used for extreme conditions.
Benefits
Temperature-resistant from -40 °C...+80 °C
Material
Open-celled polyurethane foamed plastic
To fit Model No.
3185.83x
3185.53x
Dimensions
Width: 360 mm
Height: 297 mm
Depth: 10 mm
To fit
Enclosure type: Blue e+ cooling units
Filter class
to DIN EN 779: G2
to DIN EN ISO 16890: ISO Coarse 50%
Packs of
3 pc(s).
Net weight
0.075 kg
Gross weight
0.089 kg
Customs tariff number
56039390
EAN
4028177709249
ETIM 9
EC002513
ETIM 8
EC002513
ECLASS 8.0
27180706
Product description
SK filter mat, for cooling unit 3185.830, WHD: 360 x 297 x 10 mm
Certificates
EAC
Data sheets
Technical system catalogue