- Article no.:
- SK 3286100
- Product description
- Rittal cooling units are low-maintenance and are supplied without filter mats. Filter mats may be used for extreme conditions.
- Benefits
- Temperature-resistant from -40 °C...+80 °C
- Material
- Open-celled polyurethane foamed plastic
- Dimensions
- Width: 539 mm
Height: 332 mm
Depth: 10 mm
- To fit
- Enclosure type: Cooling units
- Packs of
- 3 pc(s).
- Net weight
- 0.09 kg
- Gross weight
- 0.171 kg
- Customs tariff number
- 56039390
- EAN
- 4028177040526
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK Filter mat, for wall-mounted cooling units SK 3296/3272, WHD: 539x332x10 mm