- Article no.:
- SK 3286560
- Product description
- Particularly when cooling units are used in dusty and oily environments, it is advisable to use washable metal filters. If air or steam condenses on the metal surfaces, any particles present will adhere to the metal, and can easily be washed out with water or grease-dissolving detergents.
- Material
- Aluminium
- To fit Model No.
- 3336.400
- 3336.405
- 3336.410
- 3336.415
- Dimensions
- Width: 700 mm
Height: 724 mm
Depth: 20 mm
- Packs of
- 2 pc(s).
- Net weight
- 5.36 kg
- Gross weight
- 5.56 kg
- Customs tariff number
- 84219990
- EAN
- 4028177943858
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK metal filter for chillers, WHD: 700 x 724 x 20 mm