- Article no.:
- SK 3285700
- Design
- for cooling units
- Product description
- To achieve a protection category of IP 54 with roof-mounted cooling unit Blue e+ and VX25 Blue e+ integration solution.
- Material
- Non-woven fabric
- Note
- Operation without a pleated filter is inadmissible
- To fit Model No.
- 3185.030
- 3185.730
- Dimensions
- Width: 652 mm
Height: 158 mm
Depth: 15 mm
- Filter class
- to DIN EN 779: G4
- IP protection category to IEC 60 529
- IP 54 in cooling units
- Packs of
- 3 pc(s).
- Net weight
- 0.45 kg
- Gross weight
- 0.5 kg
- Customs tariff number
- 84219990
- EAN
- 4028177938939
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK Pleated filter IP54 for roof-mounted cooling unit 3185.730, WHD: 652x158x15 mm