- Article no.:
- SK 3285940
- Design
- for chillers
- Material
- Polyester
- Note
- Performance data, protection category and device approvals are only guaranteed when used in conjunction with original Rittal filter mats.
- To fit Model No.
- 3319.100
- 3320.200
- 3334.300
- 3334.360
- 3334.440
- 3334.460
- 3334.470
- 3334.480
- 3334.400
- 3334.450
- Dimensions
- Width: 131 mm
Height: 113 mm
Depth: 13 mm - Filter class
- to DIN EN 779: G3
- Packs of
- 3 pc(s).
- Net weight
- 0.087 kg
- Gross weight
- 0.097 kg
- Customs tariff number
- 56039390
- EAN
- 4028177924352
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
- SK Pleated filter Blue e+ chillers (inverter housings) 3320.200/3334.300/3334.400, WHD: 131x113x13 mm
Pleated filter for fan-and-filter units, roof-mounted fans, cooling units and chillers
Article no.: SK 3285940
The high-quality pleated filter technology permits a significant increase in the volumetric air flow compared to conventional chopped-fibre filter mats. Cooling unit performance is improved and energy consumption is lower. The enhanced filtration properties also mean less dust in the enclosure or unit, and the resulting longer maintenance intervals reduce service costs significantly.