- Article no.:
- SK 3213360
- Product description
- For use with wall-mounted cooling units, for targeted routing of cold air in a downward direction. Particularly well-suited for densely-packed electrical components in the lower section of the enclosure.
- Benefits
- Individual modification of air outlet direction
- Simple, tool-free assembly
- Quickly retrofitted (no drilling required)
- Minimum installation depth
- Material
- ABS
Fire protection corresponding to UL 94-V0
- Colour
- RAL 7035
- To fit
- Wall-mounted cooling unit Blue e+
- Note on Model No.
- Not suitable for wall-mounted cooling unit Blue e+ Outdoor
- To fit Model No.
- 3184.xx0
- 3186.93x
- 3186.630
- 3187.93x
- 3187.630
- Dimensions
- Width: 330 mm
Height: 330 mm
Depth: 30 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.64 kg
- Customs tariff number
- 39269097
- EAN
- 4028177976276
- ETIM 9
- EC011604
- ETIM 8
- EC011604
- ECLASS 8.0
- 22410601
- Product description
-
SK Air diverter, for SK 3184.xx0/3186.93x/.630/3187.93x/.630