- Article no.:
- SK 3355720
- Product description
- Tool-free mounting of the condensate evaporator on the underside of the roof-mounted Blue e+ so that it is not visible from the outside. Any condensation is evaporated and emitted to the ambient air via the air exhaust of the cooling unit.
- Material
- Plastic
- Colour
- RAL 9005
- Supply includes
- Electrical condensate evaporator
Shipping brace screw
Entry grommet
- Evaporation performance
- 100 ml/h
- Note
- Power is supplied via the cooling unit
- To fit Model No.
- 3185.730 / 3485.730
- Dimensions
- Width: 89 mm
Height: 121 mm
Depth: 158 mm
- Operating temperature range
- 5 °C...60 °C
- Rated operating voltage
- 380 V (DC)
- Packs of
- 1 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.5 kg
- Customs tariff number
- 84189910
- EAN
- 4028177931787
- ETIM 9
- EC002009
- ETIM 8
- EC002009
- ECLASS 8.0
- 27180715
- Product description
-
SK Electrical condensate evaporation, for 3185.730/3485.730, plastic, WHD: 89 x 121x 158 mm