EC speed control Sensor for speed control

Article number: SK 3235.450

NTC sensor for temperature-dependent speed control of EC fans to reduce noise and save energy.

Article number:
SK 3235.450
Product description
NTC sensor for temperature-dependent speed control of EC fans to reduce noise and save energy. Activation and power supply via an EC fan-and-filter unit.
Technical specifications
Control characteristic: fixed setpoint at 35 °C, with linear control range between +35 °C (maximum speed 100%) and +20 °C (minimum speed 10%)
Supply includes
External sensor with connection cable (length 3 m)
Packs of
1 pc(s).
Speed
100 %
To fit Model No.
3240.500
3241.500
3243.500
3244.500
3245.XXX
3140.500
3140.510
Operating temperature range
-25 °C...80 °C
Rated operating voltage
10 V - 12 V (DC)
IP protection category to IEC 60 529
IP 40
Net weight
0.2 kg
Gross weight
0.202 kg
Customs tariff number
85423190
EAN
4028177696617
ETIM 9
EC000256
ETIM 8
EC000256
ECLASS 8.0
27142320
Product description
SK speed control unit EC, Sensor for speed control, 10-12 V (DC)
Certificates
EAC
Declarations
Declaration of conformity
Declaration of conformity UK
Data sheets
Technical system catalogue