- Article no.:
- SK 3201941
- Applications
- Prevent tool-free opening of the louvred grille
- Mandatory requirement for heavy-current distributor to IEC 61439-1
- Material
- Plastic
- Colour
- RAL 7035
- Note
- Installation: Simply clipped into place. Removal: A screwdriver is used to remove the clip.
- Packs of
- 10 pc(s).
- Net weight
- 0.01 kg
- Gross weight
- 0.016 kg
- Customs tariff number
- 39269097
- EAN
- 4028177001299
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27180706
- Product description
- SK Security clip for Blue e+ fan-and-filter unit 3239./3240./3241./3243./3244./3245.
Security clip for Blue e+ filter fans / outlet filters
Article no.: SK 3201941
To prevent unintentional opening of the louvred grille during special situations, the security clip can be installed under the function logo, without having to use any tools. It can be used during inspections, for example, or for transportation.