CMC III sensors

Article no.: DK 7030150

CMC III analog differential pressure sensor

Article no.:
DK 7030150
Design
Analog differential pressure sensor
Product description
CMC III sensors are used for monitoring the physical environment and can be connected directly to the PU via a CAN bus connection cable RJ45. The sensors may also be linked together to form a bus.
Benefits
Fast connection and automatic detection via plug & play
Power is supplied via the CAN-BUS interface.
Applications
Enclosure monitoring in IT, industry and facility management
Monitoring of enclosures, rooms and containers in the IT environment
Function principle
Settings can be made via the CMC III processing unit or IoT interface
The CMC III differential pressure sensor measures the air pressure at two points in the room and displays the pressure difference between the two measuring points.
The two points in the room are defined using a thin hose connected to the sensor.
Application: Cold aisle containment, raised floor
Material
Plastic
Front: Smooth
Enclosure: Textured
Colour
Front: RAL 9005
Enclosure: RAL 7035
Supply includes
Sensor
Mounting plate
Assembly parts
Analog differential pressure sensor
Connection to the CAN bus
Direct
Interfaces
2 x RJ45 CAN bus
No. of participants per IoT interface (max.)
32
No. of participating PU compact (max.)
4
No. of participating PU (max.)
32
No. of PDU devices (max.)
16
Measuring technique
Differential pressure measurement
Dimensions
Width: 110 mm
Height: 30 mm
Depth: 40 mm
Operating temperature range
0 °C...55 °C
Ambient humidity (non-condensing)
5...95 %
Packs of
1 pc(s).
Net weight
0.4 kg
Gross weight
0.539 kg
PCF per pack (cradle-to-gate)
1.6 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
85319000
EAN
4028177659537
ETIM 9
EC002627
ECLASS 8.0
27189253
Product description
DK CMC III Analog differential pressure sensor, WHD: 110x30x40 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Manufacturer's declaration
Documentation
Info sheet
Instructions
Quick guide
Data sheets
Graphics
7030.150
CMC III analogue differential pressure sensor
with CAN bus
Packs of 1
Compact plastic housing with ventilated front in RAL 9005.
Housing in RAL 7035,
The sensor has two RJ45 connections with an integrated CAN bus. The
sensor is automatically detected by the
CMC III system, the Processing Unit, and is provided with a sequential
number in the bus sequence. Integrated multi-colour LED as status
display.
The sensor is used to monitor the differential pressure for climate
control applications, such as raised floor cooling, cold aisle
enclosure, etc.
The sensor measures at two measuring points which can be defined via air
hoses, e.g. in the cold aisle.
The power supply is ensured by connection to the CAN bus for the
Processing Unit.
The warning and alarm limit values can be set via the software for the
CMC III Processing Unit, however they are saved in the sensor itself.
Technical specifications:
Mode of operation: Differential pressure sensor
Pressure measuring points: 2
Measurement range: -500 Pa to +500 Pa
Measurement precision: +/- 3%
Resolution: 1 Pa
CAN bus jacks RJ45: 2
Protection category: IP 30 to IEC 60 529
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
WxHxD: 110 x 30 x 40 mm
Included in the pack: Sensor, quick reference guide, 5 m air hose and
universal mounting set